Cylinder pressure sensor for closed-loop combustion control (CLCC), M14 / 7636A2

7636A2
18046080
- Calibrated pressure range: 250 bar
- Galvanic isolated three wire signal output: 4 … 20 mA
- Mounting thread: M14x1.25
- Suitable for flush, shoulder sealed or front sealed mounting
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Closed-loop combustion control (CLCC) for large enginesCylinder pressure sensor for closed-loop combustion control (CLCC), suited for flush, shoulder sealed or front sealed mounting.
Załadunek
Załadunek