Cylinder pressure sensor for closed-loop combustion control (CLCC), M10 / 6636A2

6636A2
18046078
- Calibrated pressure range: 250 bar
- Galvanic isolated three wire signal output: 4 … 20 mA
- Mounting thread: M10x1
- Suitable for flush, shoulder sealed mounting
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Closed-loop combustion control (CLCC) for large enginesCylinder pressure sensor for closed-loop combustion control (CLCC), suited for flush, shoulder sealed mounting.
Załadunek
Załadunek