Cavity pressure sensor, indirect measuring (ø6 mm, 2.5 kN, 150 °C), coaxial cable 0.2 m / 9223A0,2

9223A0,2
18007464
- Cavity pressure sensor, indirect measurement (force range: 0 … 2.5 kN)
- Easy repositioning in different molds
- Coaxial cable 0,2 m
- Corrosion-resistant
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Measurement system
SensorThe Type 9223A quartz measuring tongue is used to measure mold cavity pressure. The sensor can be mounted behind measuring or ejector pin during the injection molding of plastics.
Załadunek
Załadunek