Additional application for determining the electrical resistance during fastening / 5413-8100 OhmBox resistance measurement

New electrical contact resistance measuring device OhmBox ensures safe current-carrying bolted joints
5413-8100 OhmBox resistance measurement
55273198
  • Electrical resistance measurement during fastening
  • Additional application for ANALYSE systems
  • Maximum 10 mΩ and a resolution of 0.5 µΩ
  • Overload 50%
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Fasten your bolts to determine not only the characteristics between tightening torque and angle but also measure and plot the characteristics of electrical resistance against tightening torque or angle. The new OhmBox is an extension module for the measurement of electrical resistance when fastening two or more parts in our systems to determine friction coefficients in bolted joints - the product line ANALYSE. The torque, angle of rotation, time and electrical resistance can be measured during fastening and displayed in one diagram.This extension module is used to make sure that the electrical resistance between the clamped parts is low enough and meets the specification requirements with the given tightening torque in assembly line.
Załadunek
Załadunek