Amplifier for piezoresistive pressure sensors with analog signal conditioning, suitable for SCP / 4665B2

Amplifier for piezoresistive pressure sensors with analog signal conditioning, suitable for SCP
4665B2
18003645
  • Suitable for Signal Conditioning Platform SCP (Type 2853B)
  • Automated sensor identification PiezoSmart®
  • Simple absolute pressure adjustment
  • Digital signal output of sensor temperature via CAN bus
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Operation and installation
Applications
Combustion measurement analysis
The measuring module Type 4665B2 is a microprocessor controlled 2-channel amplifier for piezoresistive sensors with analog signal conditioning. The amplifier is particularly recommended for high-accuracy measurements with temperature digital compensated and analog compensated sensors.
Załadunek
Załadunek