Adapter box for connecting cavity pressure sensors to ComoNeo, single- to multi-channel technology, 4 channels to 4 x 1 channel BNC / 5415A1

Adapter box for connecting cavity pressure sensors to ComoNeo, single- to multi-channel technology, 4 channels to 4 x 1 channel BNC
5415A1
18004978
  • Adapter box with 4 channels
  • 4 x 1-channel BNC connector in mold
  • 4-channel connector at system
  • 0 … 200°C operating temperature range
Na zapytanie
Na zapytanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Product type
Product type
Accessories
Operation and installation
Applications
Monitoring and control in injection molding
Adapter box, 4 channels to 4 x 1 channel BNC
Załadunek
Załadunek