Automated vision inspection system for inline quality assurance in stamping / IV&WS 512

IV&WS 512
Automated vision inspection system for inline quality assurance with integrated laser-based welding system for cutting and welding of continuous stamped strips.
Główne cechy/zalety
- 100% inspection of dimensions and detection of surface defects
- Test cycle of up to 2000 parts/min
- 1 to 4 cameras with resolutions down to the µm-range
- Separation of bad parts and welding of the stamped metal strip
- Compact design (1100 x 1000 mm)
- Statistical quality evaluation
The fully automated optical inspection system (machine vision system) for inline quality assurance in
stamping production, Inline Vision & Weld, inspects stamped metal strips during production for dimensional accuracy and surface defects. It separates defective stamped parts (rejects/NOK parts) and seamlessly welds the strip back together. This ensures that only good parts (OK parts) remain on the spool.manufacturing. Different camera configurations and the easy-to-use Kistler image processing software KiVision allow adjusting the system to meet specific customer requirements. The software also enables the statistical analysis of the inspected components and the generation of quality reports.
The system for 100% inspection of metal stamping strips combines the machine vision inspection system KVC 621 with the precise cutting and laser welding technology from Nidec SYS.
Załadunek
Załadunek