PTS App, software for data acquisition and evaluation / 2935A

2935A
The PTS App is a universally applicable software for data acquisition and display, which is suitable for cutting force and general sensor applications.
Główne cechy/zalety
- Live display of highly dynamic measurement signals
- Various integrated software tools for structured data pre-processing
- Automatic trend generation function for measurement series
- Simple network integration with supported Kistler charge amplifiers and signal conditioning devices
The PTS App from Kistler is a data acquisition software that offers a high-performance backend, an intuitive user interface for pre-processing measurement data sets, and an interactive statistical visualization option for trends. Basic applications in the field of process monitoring can also be easily implemented with the help of the application. The measurement data is stored in a structured format so that it can be made available for further processing in third-party software.
Załadunek
Załadunek