Hybrid Ethernet cables for power and data, M12x1 8-pole to M12x1 8-pole / 1200A263

1200A263
Hybrid cables with M12 connectors for the power supply and network connection of high-performance measuring devices.
Główne cechy/zalety
- Connectors: M12 (both sides)
- Ethernet CAT5 (100 Mbps)
- Shielded
- Degree of protection: IP65
- PUR (halogen-free) black
The hybrid cables Type 1200A263 reduce the number of cables for network connection and power supply to one single cable, enabling a lean measuring chain with minimum cabling. These shielded cables with M12 connectors on both sides provide power with Ethernet (CAT5, 100 Mbps) and fulfill IP65 standards. Their robust design make them versatile for use in various applications, from biomechanics to industrial use in machine rooms.
Załadunek
Załadunek