Process monitoring and control system ComoNeo for injection molding, 8 cavity pressure sensors, 1 x 8-channel and 8 temperature sensors / 5887B2

Process monitoring and control system ComoNeo for injection molding / 5887A
5887B2
18050271
  • Process monitoring and control system with 8 cavity pressure inputs with 1 x 8-channel connector
  • 8 voltage inputs i.e. cavity wall temperature with 1 x 8-channel connector
  • 16 kHz sampling rate per channel
Upon request
On request
Product type
Product type
ComoNeo
Metrological characteristics
Measuring time
≤40 min
Electrical properties
Inputs machine signals
4
Measuring range machine signals
0,±10 V
Dynamical properties
Sampling rate per channel
16 kHz
Operation and installation
Applications
Monitoring and control in injection molding, 3C electronics manufacturing
Interfaces
Digital outputs
24
Number of digital inputs
12
Dimensions and materials
Height
148 mm
Length
198 mm
Width
77 mm
Additional properties
Monitoring boxes
128

ComoNeo process monitoring system for cavity pressure-based analysis, optimization, monitoring and documentation of injection molding is suitable for every application.

The illustration shows the ComoNeo incl. accessories, which are not included in the scope of delivery.

Loading
Loading