Measuring amplifier for strain gauge sensors, 6-pin socket, analog output 0 ... ±5 V / 4701A5B

Measuring amplifier for strain gauge sensors, 6-pin socket, analog output 0 ... ±5 V
4701A5B
18003673
  • Measuring amplifier with strain gauge input: 1.0 mV/V, full bridge
  • Analog output: 0 ... ±5 V
  • Measuring deviation: 0.1% FS
  • Degree of protection: IP40
Upon request
On request
Electrical properties
Gain adjustment range
±10 %
Input (string)
1.0 mV/V
Certificates and Standards
Degree of protection EN 60529
IP54 (with cable bushings), IP40 (with plug connectors)
Operation and installation
Nominal temperature range
10 … 40 °C
Voltage output
Zero signal adjustment range
±10 %
Power supply
Voltage VDC
24 VDC
Additional properties
Options
Calibration together with sensor or adjustment of customized sensitvity
Loading
Loading
Loading