Wheel force transducer RoaDyn Integra 4 / 9226A4 Integra 4 (Sensor)

Wheel force transducer RoaDyn Integra 4
9226A4 Integra 4 (Sensor)
18048914
  • Wheel force transducer for passenger cars, racing, SUVs, vans and light trucks
  • For spinning applications
  • Wheel forces measuring ranges Fx, Fz: ±25 kN, Fy: ±15 kN
  • Moments measuring ranges Mx, Mz: ±4 kNm, My: ±5 kNm
お問い合わせください
お問い合わせください
ご要望に応じて
Product type
Product type
Sensor
Certificates and Standards
Load category
Commercial, Passenger car, Racing, SUV, Van
Operation and installation
Applications
Vehicle durability testing
The wheel force transducer RoaDyn Integra 4 measures wheel forces (up to 25 kN) and moments (up to 5 kNm) and is used with spinning wheels on test tracks. It is applied for vehicle dynamics research, tire testing and capturing road load data for virtual and experimental simulation.
読込み中
読込み中