ミネラル絶縁熱電対、400℃、Jタイプ、長さ150 mm / 6196A150

ミネラル絶縁熱電対、400℃、Jタイプ、長さ150 mm
6196A150
18044476
  • 温度変化に対する応答時間が短い鉱物絶縁熱電対で、制御システム内の高速反応を実現
  • 機械的ストレスに強い
  • 柔軟で薄肉のミネラル絶縁ケーブル
  • DIN EN 60584およびANSI 96.1に準拠したタイプJの鉄/キュプロ・ニッケル
お問い合わせください
お問い合わせください
ご要望に応じて
Measuring ranges
Temperature measuring range [°C]
0 … 400 °C
Product type
Pressure sensor type
Mold temperature sensor
Thermocouple type
J (Fe-CuNi)
Metrological characteristics
Measuring accuracy
DIN EN 60584
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
400 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable negative
White
Cable positive
Black
Cable included
Yes - fixed cable
Lead cross-section
0.22 mm2
Dimensions and materials
Length
150 mm
Mounting size
1.5 mm
6196A150型ミネラル絶縁熱電対は、金型温度の変動、冷却流路の流量変動や閉塞の監視に最適です。
読込み中
読込み中