Data acquisition system (DAQ) for cutting force, test and measurement applications, without Dynoware license / 5697A2

5697A2
18005047
- DAQ system without Dynoware license
- Easy to install via USB 2.0 port
- Remote control of charge amplifier
- Powerful data acquisition system
お問い合わせください
ご要望に応じて
The DAQ systems for DynoWare consist of a connection box and the DynoWare program. Up to two multichannel charge amplifiers, and hence two measuring chains, can be connected to the connection box. A 16-bit A/D converter digitizes the analog output data. The system is connected to the PC via a USB 2.0 port, the control of the charge amplifier or signal conditioner is handled by the connection box via an RS-232C cable. Users are provided with an easy-to-use data acquisition system with a high sampling rate.
読込み中
読込み中