PoE injectors for Power over Ethernet / 5795A

5795A
A PoE injector (Power over Ethernet) enables power and network supply with the same cable.
主な特長/メリット
- Provides power to remote network devices
- Enables remote configuration and data streaming
A PoE injector supplies network devices with power via the same network cable that is also used for data transmission. It is simply connected between the normal network switch (without PoE) and the end device. This means that the device does not need its own power socket.
読込み中
読込み中