Dynamometer kit for a custom force plate, set of four triaxial load cells incl. removable cabling (configurable length) / 9366CDsp

932-178
9366CDsp
18046748
  • Kit of four triaxial load cells with measuring ranges Fx, Fy: -25 ... 25 kN and Fz: -25 … 60 kN per sensor
  • Dynamometer set including removable cabling and summation box
  • Cable length: customized from 0.2 to 10 m
  • Max. top plate size: 750 x 750 mm
Upon request
On request
Product type
Measurement system
Sensor
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Triaxial force sensor set
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Applications
Rocket and jet engine testing, eVTOL / UAV / drone testing
Cable properties
Cable included
Yes - configurable cable
Interfaces
Connector type
Fischer 104 9-pole neg.

The dynamometer kit consists of two 9067C und two 9068C triaxial load cells that perfectly suit for a customized force plate. The four multicomponent force sensors are especially selected to match in their measurement behaviour and are ground to the same height. The dynamometer kit is delivered preloaded, calibrated, (detacheably) wired and summed to the necessary eight channels. The triaxial load cells are immediately ready for measurement. The size of the top plate can be chosen within wide limits. The triaxial load cells are mounted between two flanges under preload. The assembled dynamometer is able to measure both compression and tensile forces in any direction. A force produces a proportional electric charge according to the piezoelectric principle. The simple, vibration-resistant design of the force sensors is very rigid in order to ensure a high natural frequency as required for highly dynamic force measurement. The outputs of the four load cells are interconnected in the summing box to enable measurement of the three orthogonal forces Fx, Fy and Fz as well as 6-component force and torque (Fx, Fy, Fz, Mx, My, Mz) acquisition. The four sensors are mounted with ground isolation to largely rule out ground loop problems. The rustproof set is protected against entry of splashing water and coolant. Together with the connecting cable Type 1687B/1677A it satisfies the requirements for IP68 penetration. Multicomponent piezoelectric load cells measure simply, directly and very accurately.

Loading
Loading