MEMS capacitive triaxial K-Beam accelerometer, 10 g, titanium housing, 4 V FSO / 8396A010ATTA00

MEMS capacitive low-noise triaxial accelerometer / 8396A
8396A010ATTA00
18032870
  • MEMS capacitive triaxial accelerometer
  • Acceleration range: ±10 g
  • 0±4 V FSO, with temperature output
  • 9-pin connector, titanium housing
On request
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
10 g
Product type
Device Type
Accelerometer
Number of Axes
3
Technology
MEMS capacitive
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
5.0E-4 g RMS
Electrical properties
Output signal type
Voltage (MEMS)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Influence quantities
Sensitivity for Voltage and IEPE Output
400 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0 Hz
Maximum frequency (±5%) [Hz]
2000 Hz
DC Response/ Low Frequency
Yes
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Mounting Threaded Hole
Yes
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Sealing
Hermetic Seal
Applications
NVH testing
Interfaces
Connector Type
Side, 9-pole positive
Accelerometer with a 10 g range, 4 V full-scale output with temperature measurements, a titanium housing, and a 9-pin side connector.
Loading
Loading