MEMS capacitive triaxial K-Beam accelerometer, 2 g, titanium housing, 4 V FSO / 8396A2D0ATTA00

Triaxial MEMS accelerometers from Kistler are means of choice for vehicle dynamics, durability and tire NVH testing.
8396A2D0ATTA00
18032868
  • MEMS capacitive triaxial accelerometer
  • Acceleration range: ±2 g
  • 0±4 V FSO, with temperature output
  • 9-pin connector, titanium housing
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
2 g
Product type
Device Type
Accelerometer
Number of Axes
3
Technology
MEMS capacitive
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
1.0E-4 g RMS
Electrical properties
Output signal type
Voltage (MEMS)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Influence quantities
Sensitivity for Voltage and IEPE Output
2000 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0 Hz
Maximum frequency (±5%) [Hz]
900 Hz
DC Response/ Low Frequency
Yes
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Mounting Threaded Hole
Yes
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Sealing
Hermetic Seal
Applications
NVH testing
Interfaces
Connector Type
Side, 9-Pin Pos.
Accelerometer with a 2 g range, 4 V full-scale output with temperature measurements, a titanium housing, and a 9-pin side connector.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
K-Beam accelerometers
English
pdf
Please click here to log in to myKistler and you will be redirected.