High-current interface module HCAQ for KiBox2 / 5274A

High-current interface module HCAQ for KiBox2
5274A
18050538
  • Wide current measurement range (±2000 A)
  • High flexibility thanks to 4 individually configurable AC/DC channels
  • Current measurement with zero flux current transducers
  • Compatible to various current sensors
Upon request
On request
Electrical properties
Input impedance
1 Ω
ADC resolution
18 Bit
Max. current input
+/- 2000 A
Dynamical properties
Frequency range (-3dB)
≈0 ... 1000 kHz
Operation and installation
Applications
Electric powertrain analysis
Loading
Loading
Loading