High-current interface modules HCAQ for KiBox2 / 5274A

5274A
These current modules for KiBox2 enable measurement with external current transducers.
Main features / advantages
- Wide current measurement range (±2000 A)
- Integrated conditioning for external current transducers
- High flexibility thanks to 4 individually configurable AC/DC channels
- High precision and speed (18 Bit, 1 MHz, 2.5 MSps/channel)
- Compatible to conventional and zero flux current transducers
- Individually configurable input filter (3 to 100 kHz)
KiBox2 allows measurement and analysis of power flows within standard (ICE only) and complex powertrains (MHEV, PHEV, BEV). Data is recorded and stored via the comprehensive array of input interfaces that the system provides, both analog and digital. The data is fully time aligned with the possibility of applying subsequent standard or user-defined calculators, in real time, for “on-the-fly” analysis. The data can then be stored, viewed, and analyzed within the KiBox2 Cockpit software. For further processing using industry standard, offline analysis tools, a comprehensive number of industry standard file export formats are available. In addition, the system can be interfaced to a host (typically a test bed automation system or control system application tool) – allowing data communication during measurement run-time for synchronization of KiBox2 data with other devices and/or the host. The KiBox2 tool interfaces deploy industry standard protocols and support remote control (as well as data transfer) in case this is available on the host system. The system supports wireless connectivity to allow equipment usage without the need of interconnection cabling to the host PC. In addition, full GPS location capability allows the user to integrate position-based tracking data during on-the-road testing.
Loading
Loading
