Connecting cable for force plates, Fischer 9-pin pos. straight - Fischer 9-pin pos. angled, custom length / 1686ASP

Connecting cable for force plates, Fischer 9-pin pos. straight - Fischer 9-pin pos. angled, custom length
1686ASP
18000639
  • Connecting cable for force plates with charge output
  • Diameter: 5.6 mm
  • Connectors: Fischer 9-pin pos. straight – Fischer 9-pin pos. angled (90°)
  • Length: custom (0.2 to 20 m)
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable length
Configurable
Configurable cable length
0.2 … 20 m
Interfaces
Connection type (sensor)
Fischer 104 9-pole pos. 90°
Connection type (amplifier)
Fischer 104 9-pole pos.
Loading
Loading
Loading