Clamping force and thread torque sensor, nominal values 500 kN / 500 Nm / F/Tth-Sensor 5413-1963A/500 500kN/500N·m

Clamping force and thread torque sensor, nominal values 500 kN / 500 Nm
F/Tth-Sensor 5413-1963A/500 500kN/500N·m
18034340
  • Force and torque sensor with connection socket for measuring cables
  • Nominal force value: 500 kN
  • Nominal torque value: 500 Nm
  • Autocode identification
On request
Upon request
On request
Log in to myKistler to see prices
Product type
Type of system
Bolted joints analysis
Operation and installation
Applications
Bolted joints analysis, 3C electronics manufacturing
The measuring bodies of the clamping force / thread torque sensor Type 5413-196xA are equipped with strain gauges and protected by a stainless steel housing. The test items are adapted by means of mechanical adaptations in the corresponding thread sizes (optional) on the clamping force / thread torque sensor, whereby mechanical adaptations via integrated centering aids ensure a centric force and torque application of the test items in the measuring body. The contact surfaces required for testing can be realized via optional washer sledges as specified by standards, which are captively secured to the retaining plate by an optional holder to prevent rotation. The integrated AUTOCODE system enables the sensor to be automatically detected and calibrated when it is connected to appropriately equipped measuring systems. The clamping force / thread torque sensors are delivered with a quality certificate. Upon request, the clamping force / thread torque sensors are calibrated in our calibration lab.
Loading
Loading