Absolute pressure sensor for hydrogen applications, M14x1.25, pressure range 0 … 20 bar, cable length 2 m / 4012A020DS4-2,0

Absolute pressure sensor for hydrogen applications, M14x1.25, pressure range 0 … 20 bar, cable length 2 m
4012A020DS4-2,0
18050347
  • Media compatibility of the sensor: hydrogen and hydrogen mixture
  • Pressure range: 0 … 20 bar
  • Thread size: M14x1.25
  • Cable length: 2 m
Upon request
On request
Log in to myKistler to see prices
The sensor Type 4012A is specifically designed to ensure sensor stability and minimize the effects of hydrogen. The sensor components are manufactured from hydrogen compatible stainless steel. The sensor features gold-plated diaphragm to reduce hydrogen diffusion and ensure stable measurements.
Loading
Loading