Mounting blocks for sensors / AS Series

AS Series

These mounting blocks are used to connect sensors with a free cable end to the workroom adapter or directly to the process monitoring system.
Main features / advantages
  • Dimensions: LxWxH (mm) 40x25x25
  • Connection: plug M12, 4-pin
  • With or without normally open / normally closed switch (NO/NC)
Mounting block for connecting sensors with free cable end. The mounting block can be mounted directly on the stamping tool. This allows clean routing of the cable connections on the tool, which prevents damage to the plug connection or the cable when changing the tool. The plug connection is used to connect to the workroom adapter or directly to the tool monitoring system.
Loading
Loading