Acelerómetro triaxial IEPE PiezoStar, 500 g, M4,5, conector de 4 polos, con plantilla TEDS seleccionable / 8766A500AT

Kistler offers triaxial miniature accelerometers for high-precision NVH testing in combustion engines and powertrains.
8766A500AT
18044016
  • Acelerómetro triaxial PiezoStar con salida IEPE
  • Margen de aceleración: ±500 g
  • M4.5, conector de 4 pines
  • Plantilla TEDS seleccionable
On request
Upon request
Bajo pedido
Inicie sesión en myKistler para ver los precios
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
10 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.8 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
3C electronics manufacturing
Se trata de un acelerómetro con un rango de 500 g, conector M4.5 y plantilla TEDS seleccionable.
Carga
Carga