Acelerómetro triaxial IEPE PiezoStar, 250 g, 1/4-28, conector de 4 polos, con plantilla TEDS seleccionable / 8766A250BT

Kistler offers triaxial miniature accelerometers for high-precision NVH testing in combustion engines and powertrains.
8766A250BT
18044013
  • Acelerómetro triaxial PiezoStar con salida IEPE
  • Margen de aceleración: ±250 g
  • 1/4-28, conector de 4 pines
  • Plantilla TEDS seleccionable
 
 
 
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
250 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
20 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.8 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
3C electronics manufacturing
Se trata de un acelerómetro con un rango de 250 g, conector 1/4-28 y plantilla TEDS seleccionable.