Acelerómetro triaxial IEPE, 500 g, 1/4-28, conector de 4 clavijas, con plantilla TEDS seleccionable / 8763B500BT

Acelerómetro triaxial IEPE, 500 g, 1/4-28, conector de 4 clavijas, con plantilla TEDS seleccionable
8763B500BT
18028648
  • Acelerómetro de cizalladura cerámica triaxial con salida IEPE
  • Margen de aceleración: ±500 g
  • 1/4-28, conector de 4 pines
  • Plantilla TEDS seleccionable
Bajo consulta
Bajo consulta
Bajo pedido
Inicie sesión en myKistler para ver los precios
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
10 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
Space payload testing, 3C electronics manufacturing
Acelerómetro con un rango de 500 g, conector 1/4 - 28 y plantilla TEDS seleccionable.
Carga
Carga