Acelerómetro triaxial IEPE, 2000 g, 1/4-28, conector de 4 clavijas, con cable integrado / 8763B2K0CBSP

Acelerómetro triaxial IEPE, 2000 g, 1/4-28, conector de 4 clavijas, con cable integrado
8763B2K0CBSP
18042447
  • Acelerómetro de cizalladura cerámica triaxial con salida IEPE
  • Margen de aceleración: ±2000 g
  • 1/4-28, conector de 4 pines
  • Cable integral IP68
On request
Upon request
Bajo pedido
Inicie sesión en myKistler para ver los precios
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
2000 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
2.5 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
NVH testing, Space payload testing, 3C electronics manufacturing
Acelerómetro con un rango de 2000 g y un cable integral impermeable IP68.
Carga
Carga