Bridge monitoring


Methods, technologies and systems for protecting and monitoring bridges – from continuous condition measurement to automated load control.

What is bridge monitoring? 

Bridge monitoring is the continuous, automated measurement of a bridge's structural condition and traffic loads. Sensors attached directly to the structure and its surroundings record physical responses and environmental conditions in real time, 24 hours a day – giving bridge owners and operators the data needed to ensure safety and plan maintenance.

Bridge monitoring complements, but does not replace, expert visual inspections. While inspections provide a periodic qualitative picture, monitoring delivers continuous, quantitative data that makes it possible to detect gradual changes and emerging issues between inspection cycles.

Why is bridge monitoring necessary? 

Many bridges were designed and built decades ago, under traffic assumptions that no longer reflect reality. Traffic volumes have increased significantly, and heavy vehicle loads have grown. Aging structures carry greater stress than originally planned for, yet their internal condition is not visible from the outside. Consequently, structural failure can occur abruptly. 

Monitoring provides the objective, ongoing evidence that bridge owners need to understand real structural behavior, prioritize maintenance budgets, and intervene before a minor issue becomes critical. 

Two core technologies in bridge monitoring

Modern bridge monitoring combines two complementary systems. Each addresses a different part of the problem: one measures how the bridge responds, the other measures what is causing those responses. When SHM and WIM data are synchronized, engineers can directly link a structural response to the vehicle load that caused it – making capacity assessments and fatigue analysis far more accurate than standard-based assumptions alone.

Soluciones Kistler de monitorización de la salud de estructuras para la protección de infraestructuras de puentes
STRUCTURAL HEALTH MONITORING (SHM)

Continuously and automatically measures structural responses: vibrations, strain, displacement, inclination and temperature. Detects changes in structural behaviour over time and provides early warning of emerging damage.

Kistler SHM solutions
Weigh In Motion systems from Kistler reliably detect overloaded trucks.
WEIGH IN MOTION (WIM)

Measures traffic loads such as axle loads, permissible gross vehicle weight, speed and vehicle classes in free-flowing traffic, without requiring vehicles to stop.

Kistler WIM solutions

Bridge protection

Bridge protection goes one decisive step further than monitoring alone. A Weigh-in-Motion system installed upstream of the bridge detects overloaded vehicles in free-flowing traffic and automatically triggers toll enforcement or diversion measures – before the vehicle ever reaches the structure. The most damaging loads are stopped right at the source.

Bridge monitoring and bridge protection are two sides of the same coin: monitoring measures and analyses structural behavior in real time – bridge protection acts, actively preventing critical overloads from ever reaching the bridge. Together, both systems form a comprehensive protection solution for infrastructure operators.

What parameters are measured in bridge monitoring?

Sensors capture both the structural responses of the bridge and the external conditions that influence them. To obtain a holistic view of the bridge's health, these different datasets are typically correlated. The following table provides an overview of typical parameters measured in bridge monitoring. Depending on the bridge type, location, and specific requirements, additional parameters may also be included.

Structural parameters Traffic parameters Environmental parameters
  • Acceleration
  • Strain
  • Displacement
  • Inclination
  • Axle loads
  • Gross vehicle weight
  • Vehicle speed
  • Vehicle class
  • Ambient temperature
  • Humidity
  • Wind speed
  • Rainfall

When does bridge monitoring deliver the greatest value?

Bridge monitoring is particularly valuable in situations where uncertainty exists about the actual structural condition or where elevated risks are present. The following four use cases illustrate when an investment in continuous monitoring is especially well justified.

Aging structures

Bridges handling traffic volumes and load classes beyond their original design assumptions. Monitoring replaces costly safety buffers with data-based certainty.

Reconstruction and rehabilitation

Monitoring during construction confirms that structural responses remain within expected limits protecting both the construction site and ongoing operations.

High-risk corridors

Routes with frequent overloaded vehicles, harsh environmental conditions or elevated fatigue risk where the consequences of an undetected defect would be particularly severe.

Post-incident assessment

After a flood, collision or earthquake, monitoring delivers objective data on whether the structure remains safe replacing subjective assessments with measured evidence.

Key benefits of bridge monitoring

  • Real-time insight into bridge health – Continuous, data-driven insights into structural behavior, rather than just momentary snapshots from visual inspections 
  • Understanding real traffic impact – Measurement of actual traffic loads (axle loads, gross vehicle weight, speed) via Weigh-in-Motion (WIM) to better understand bridge fatigue
  • Early warning of emerging issues – Early detection of anomalies such as cracks, corrosion, or loss of stiffness before critical damage occurs
  • Safer, longer-lasting infrastructure – Targeted, condition-based maintenance instead of reactive repairs extends service life and improves safety
  • Automated enforcement of overloaded vehicles – Vehicles exceeding legal weight or speed limits can be automatically identified and penalized
  • Scalable & robust solution – Modular, digital sensor system with edge processing that flexibly adapts to any bridge and is designed for harsh environments