Piezoelectric force sensor, ring force transducer (Fz 190 kN / 42.7 klbf) / 9105C

Piezoelectric ring force transducer / 910xC
9105C
18037376
  • Piezoelectric force sensor with a measuring range of Fz: 0 ... 190 kN (42.7 klbf)
  • Dimensions: DxdxH (mm) 40.5x21x13
  • Connector: KIAG 10-32 neg.
  • Tested, uncalibrated
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
190 kN
Product type
Measurement system
Sensor
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Mechanical properties
Load limit
210 kN
Axial stiffness
9.8 kN/μm
Bending stiffness
20.822 kN·m/°
Shear stiffness
2.8 kN/μm
Torsional stiffness
18.469 kN·m/°
Lateral stiffness
2.4 kN/μm
Maximum bending moment (Fz=0 N)
618 N·m
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
±1.5 %FSO
Threshold
<0.01 N
Relative standard deviation of repeatability
0.05 %FSO
Reproducibility
0.13 %
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Capacitance
93±6 pF
Minimal insulation resistance
5*10^13 Ω
Influence quantities
Sensitivity
–4.4±0.3 pC/N
Certificates and Standards
Degree of protection EN 60529
IP68
Operation and installation
Operating temperature range
-40 … 120 °C
Applications
NVH testing, Spot welding process monitoring
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 neg.
Dimensions and materials
Sensor material, cover plate
1.4821
Sensor material, coat
1.4542
Weight
80 g
Piezoelectric force sensor, also known as piezoelectric ring force transducer, for precise measurement of tensile and compressive forces in highest resolution. The force sensor is thoroughly tested but delivered without calibration certificate and must be calibrated on site after installation.This piezoelectric (PE) force sensor of the 910x family measures forces in the z-direction. These ring force transducers contain a quartz sensor element which measures the force directly transferred to the quartz element located within the sensor. When subjected to a mechanical load, quartz produces an electric charge that is proportional to that load. An outstanding property of quartz is the very low threshold, resulting in a high sensor sensitivity which is extremely linear over the entire measuring range. Thus the behaviour in a certain measuring range is practically identical for all PE sensors, independent of their size.
Loading
Loading