Preloading set for piezoelectric force sensors of Types 9081C, 9077C, 9078C and 9076C4 / 9455

Preloading set for piezoelectric force sensors of Types 9081C, 9077C, 9078C and 9076C4
9455
18007818
  • For piezoelectric force sensors 9081C, 9077C, 9078C and 9076C4
  • Bolt thread M40x2, length: 105 mm
  • Max. preloading force: 460 kN
Upon request
On request
Log in to myKistler to see prices
These standardized pretensioning elements are used for mounting triaxial force sensors as well as uniaxial ring force transducers. The standardized pretensioning set for uniaxial and triaxial force sensors contains everything necessary for optimal installation: bolt, ring nut, centering ring and where necessary a sliding disk. For very high preload forces which can not be imposed using a wrench, the two sets 9455S and 9456S offer a special superbolt tension nut. This allows enormously high forces to be applied with a simple hexagon torque wrench.
Loading
Loading