Power-sensor-actuator cable, M8 4-pin straight neg. – free cable end, 2 m / 1200A239A2

Power-sensor-actuator cable, M8 4-pin straight neg. – free cable end, 2 m
1200A239A2
18034935
  • PUR halogen-free
  • Temperature range (cable, fixed installation): -25°C … 80°C
  • M8 4-pin straight neg. – free cable end
  • Length: 2 m
On request
Upon request
On request
Log in to myKistler to see prices
Cable properties
Cable length
2 m
Interfaces
Connection type (sensor)
M8x0.75 4-pole neg.
Connection type (amplifier)
Open end
Loading
Loading
Loading