Inductive distance sensor, measuring range 0.5 ... 2 mm, analog output 0 … 10 VDC, 20 x 30 mm, plug M8 3-pin / ISS-20-30-1-A

Inductive distance sensor, measuring range 0.5 ... 2 mm, analog output 0 … 10 VDC, 20 x 30 mm, plug M8 3-pin
ISS-20-30-1-A
18037266
  • Inductive distance sensor with measuring range 0.5 ... 2 mm
  • Dimensions: 20 x 30 mm
  • Analog output voltage: 0 ... 10 VDC
  • Connection: M8 plug, 3-pin
In stock
On request
Log in to myKistler to see prices
Electrical properties
Load resistance Rl
5 kΩ
Dynamical properties
Limit Frequency
1 mm
Operation and installation
Rated operating distance Se
1.25 mm
Applications
3C electronics manufacturing
Voltage output
Output voltage Ua
0 … 10 VDC
CAD
CAD Data for Inductive distance sensor ISS-20-30-1-A
English
bin
Please click here to log in to myKistler and you will be redirected.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Product brochure
English
pdf
Please click here to log in to myKistler and you will be redirected.