High-voltage interface module HVAC for KiBox2 / 5272A

High-voltage interface module HVAC for KiBox2
5272A
18049625
  • Direct high-voltage measurement (±1500 Vpp)
  • High flexibility thanks to 4 individually configurable AC/DC channels
  • Galvanically isolated channels for maximum safety
  • CAT II 1000 V / CAT III 600 V, IEC 61010-1
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Input impedance
10 MΩ
Max. voltage input
+/- 1500 Vpp
ADC resolution
18 Bit
Dynamical properties
Frequency range (-3dB)
≈0 ... 1000 kHz
Operation and installation
Applications
Electric powertrain analysis
Loading
Loading
Loading