Fork light barrier, infrared, fork width 5 to 60 mm, fork depth 15 to 80 mm, various connection options / PSI-

Fork light barrier, infrared, fork width 5 to 60 mm, fork depth 15 to 80 mm, various connection options
PSI-
18038166
  • Fork width 5 to 60 mm
  • Fork depth: 10 to 20 mm
  • Cable length: 25 ... 1500 mm
  • Connections: Plug, mounting block
Upon request
On request
Log in to myKistler to see prices
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Output signal type
Digital (PNP)
Maximal current consumption
60 mA
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control
Design
Fork light barrier
Mode of operation
Static
Interfaces
Output with LED
PNP
Connector type
3-pole M8 connector
Loading
Loading
Loading