Connection cable for voltage output sensors, 1/4-28 neg. to open end, silicone, custom length / 1534AK00SP

Connection cable for voltage output sensors, 1/4-28 neg. to open end, silicone, custom length
1534AK00SP
18010498
  • Cable material: Silicone
  • IP protection (sensor): IP50
  • Cable length: 0.1 ... 20 m
  • Temperature range: <200°C
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Operation and installation
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Material
Silicone
Cable diameter
2.5 mm
Cable color
Blue
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers / MEMS capacitive uniaxial accelerometers).
Loading
Loading