Electromechanical NC joining module NCFN, servo press, 300 kN, 400 mm stroke, 100 mm/s speed, with holding brake (H) / 2153A3004000HG

Electromechanical NC joining module NCFN, servo press, 300 kN, 400 mm stroke, 100 mm/s speed, with holding brake (H)
2153A3004000HG
18001404
  • NC joining module NCFN with standard design for medium to high force
  • Measuring range: 300 kN
  • 400 mm stroke
  • Speed 100 mm/s with holding brake (H)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
300 kN
Product type
Joining module type
NCFN
Type of force sensor
Strain gauge
Mechanical properties
Stroke
400 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
100 mm/s
Loading
Loading
Loading