Electromechanical NC joining module NCFN, servo press, 100 kN, 400 mm stroke, 200 mm/s speed, with holding brake (H) / 2153A1004002HG

Electromechanical NC joining module NCFN, servo press, 100 kN, 400 mm stroke, 200 mm/s speed, with holding brake (H)
2153A1004002HG
18025934
  • NC joining module NCFN with standard design for medium to high force
  • Measuring range: 100 kN
  • 400 mm stroke
  • Speed 200 mm/s with holding brake (H)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
100 kN
Mechanical properties
Stroke
400 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
200 mm/s
Loading
Loading
Loading