Electromechanical NC joining module NCFN, servo press, 60 kN, 200 mm stroke, 250 mm/s speed, with holding brake (H) / 2153A0602003HG

Electromechanical NC joining module NCFN, servo press, 60 kN, 200 mm stroke, 250 mm/s speed, with holding brake (H)
2153A0602003HG
18025926
  • NC joining module NCFN with standard design for medium to high force
  • Measuring range: 60 kN
  • 200 mm stroke
  • Speed 250 mm/s with holding brake (H)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
60 kN
Product type
Joining module type
NCFN
Type of force sensor
Strain gauge
Mechanical properties
Stroke
200 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
250 mm/s
Loading
Loading
Loading