Electromechanical NC joining module NCFN, servo press, 30 kN, 200 mm stroke, 250 mm/s speed, with safety brake (K) / 2153A0302003KG

Electromechanical NC joining module NCFN, servo press, 30 kN, 200 mm stroke, 250 mm/s speed, with safety brake (K)
2153A0302003KG
18025922
  • NC joining module NCFN with standard design for medium to high force
  • Measuring range: 30 kN
  • 200 mm stroke
  • Speed 250 mm/s with safety brake (K)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
30 kN
Product type
Joining module type
NCFN
Type of force sensor
Strain gauge
Mechanical properties
Stroke
200 mm
Motor brake
Safety brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
250 mm/s
Loading
Loading
Loading