Electromechanical NC joining module NCFN, servo press, 5 kN, 200 mm stroke, 250 mm/s speed, with holding brake (H) / 2153A0052003HG

Electromechanical NC joining module NCFN, servo press, 5 kN, 200 mm stroke, 250 mm/s speed, with holding brake (H)
2153A0052003HG
18025348
  • NC joining module NCFN with standard design for medium to high force
  • Measuring range: 5 kN
  • 200 mm stroke
  • Speed 250 mm/s with holding brake (H)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
5 kN
Product type
Joining module type
NCFN
Type of force sensor
Strain gauge
Mechanical properties
Stroke
200 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
250 mm/s
Loading
Loading
Loading