Displacement sensor, incremental linear transducer with digital output signal, 0 … 50 mm / 2122B50

Displacement sensor, incremental linear transducer with digital output signal, 0 … 50 mm
2122B50
18031650
  • Displacement sensor with high resolution of 0.5 µm
  • High travel speed of 4100 mm/s
  • Robust sensor design with protection class IP64
  • Connector: SUP-D 15-pin for maXYmos of Types 5847 or 5877
Upon request
On request
Log in to myKistler to see prices

This digital displacement sensor is an incremental linear transducer with a high-grade magnetic recording and detecting principle. This technology ensures high resolution and high accuracy along with unique environmental, shock and vibration resistance. The sensor output signal is specified as A/B/Z-TTL square pulses and allows a supply voltage of 5 volts.

Loading
Loading