Connection cable for industrial charge amplifier ICAM, custom length / 1500A41ASP

Connection cable for industrial charge amplifier ICAM, custom length
1500A41ASP
18000421
  • Connecting cable with D-Sub 15-pin neg.
  • Open cable end with 15 wires
  • Length: custom (0.1 to 30 m)
  • Degree of protection: IP40
On request
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Cable properties
Cable length
Configurable
Configurable cable length
0.1 … 30 m
Interfaces
Connection type (sensor)
D-Sub 15-pole neg.
Connection type (amplifier)
Open end
Loading
Loading
Loading