Cavity pressure sensor, indirect measuring (ø12.6 mm, 10 kN, 200°C) / 9221A

Cavity pressure sensor, indirect measuring (ø12.6 mm, 10 kN, 200°C)
9221A
18007455
  • Cavity pressure sensor (force range: 0 ... 10 kN)
  • Easy repositioning in different molds
  • Exchangeable coaxial cable
  • Corrosion-resistant
On request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
10 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Pressure sensor type
Indirect cavity pressure sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Mechanical properties
Overload
12 kN
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Hysteresis
≤1 %FSO
Rigidity, mean value
≈160 N/μm
Threshold
<0.01 N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^12 Ω (120 °C), 10^13 Ω
Influence quantities
Temperature error
-5 … 5 N/°C
Temperature coefficient of sensitivity
–0.02 %/°C
Dynamical properties
Natural frequency
60 kHz
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-50 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Cable included
Yes - configurable cable
Interfaces
Connector type
Fischer 102 Triax f KB102A014
Dimensions and materials
Weight (without cable)
160 g
The Type 9221A quartz measuring tongue is used to measure mold cavity pressure. The sensor can be mounted behind measuring- or ejector pin during the injection molding of plastics.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
Direct cavity pressure sensors
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type