Electronics for contact sensors with S2 plug connection / S2-B electronics

S2-B electronics
These electronics are for all contact sensors with S2 plug connection.
Main features / advantages
- Switching output PNP (for contact with reference potential)
- Switching frequency: 1 kHz
- Switching function normally open / normally closed (NO/NC)
- Pulse stretching 1 ... 100 ms adjustable
- Contact duration: min. 0.3 ms
- Connection: plug M12, 4-pin or M16, 5-pin
The S2-B-x-P2 electronics are used together with the IG- type contact sensors. 0V is applied to the housing of the S2-B-x-P2 electronics. If the electronics are screwed to a tool body (ground), this is also at 0V (ground). If the contact sensor comes into contact with a metallic surface with 0V potential, the electronics switch.
Loading
Loading


