Submersible charge amplifiers for 3-component force sensors with two measuring ranges / 5189A

These submersible 3-channel charge amplifiers can switch between the main range and the partial range (approx. 10%) in a fraction of a second.

5189A

These submersible 3-channel charge amplifiers can switch between the main range and the partial range (approx. 10%) in a fraction of a second.
Main features / advantages
  • Three different variants with different measuring ranges
  • Three channels for triaxial force sensors, switchable between two ranges
  • Degree of protection: IP68 (up to 10 bar)
  • Remote reset/operate for a quick changeover
  • Robust steel housing
  • Short time constant for continuous measuring on partial range

These are submersible and compact 3-channel universal charge amplifiers. Packaged in a welded stainless steel housing, they meets the highest requirements and can be used in various applications such as towing tanks, wave tanks, rotating shafts etc. The measuring range can be ordered with 10000 pC, 30000 pC or 100000 pC. Using an electrical contact the amplifiers can be operated in a partial range (approx. 10%) for high resolution requirements and allow reset/operate. The cable length and time constants (long and short) can be ordered according to customer requirements.

Loading
Loading