Electromechanical NC joining modules NCFx, servo presses with best price-performance ratio / 2165A

Electromechanical joining module, servo press NCFx

2165A

The NC joining modules in the NCFx series for low to high forces come with an integrated strain gauge force sensor and a compact angled design.
Main features / advantages
  • Joining modules with optimum price-to-performance ratio
  • Quick and easy, plug and play setup
  • Compact, standardized servo press design
  • Incl. STO and optionally Safe Motion (SMES, SMST2, SMM1, SBC)

The NC joining modules NCFx (Type 2165A) feature a particularly compact design, which enables a smaller center distance and significantly reduces space requirements. This facilitates integration into existing machine concepts, a clear advantage for plant manufacturers and system integrators. The force measurement of the NCFx servo presses is carried out using force sensors based on the strain gauge principle, which are permanently integrated inside the housing.

Communication between the servo amplifier and the process monitoring system maXYmos NC (Type 5847C) takes place digitally via EtherCAT. Thanks to the plug and play functionality of the maXYmos NC, the servo press is clearly identified. Sensor and calibration values are transferred, and the servo amplifier is automatically parameterized. The Ethernet interface can be used to transfer quality data via various protocols, as well as to perform visualizations via VNC and data backups.

The NCFx joining module is applicable in automated production lines and manual workstations in the automotive industry, in general manufacturing and white goods. In particular, the joining module is suitable for press-fitting, clinching, riveting, and ball press-fitting.

Loading
Loading