Skip to Header
Skip to Main
Skip to Footer
Enjoy the full myKistler experience: access pricing, check product availability, and create your own quotes instantly.
Contact us
Austria | English
Products
Industries and applications
Services and support
Knowledge Hub
Jobs and career
About us
Contact us
Home
/
Products
/
Connectivity and accessories
/
Accessories
/
Connection cables, Lemo connector to open end
Connection cables, Lemo connector to open end / 4779A
4779A
Cables Lemo FGS.FF.304.YLM to open end, custom length or 2 m, white, -65°C to +200°C
Show variants
Description
undefined
Variants
Loading
Downloads
Loading