Gas Turbine Monitoring with Kistler Pressure Sensors

Lean Dry Low NOx combustion is characterized by potentially highly unstable processes. By means of pressure pulsation monitoring, combustion dynamics can be kept under control. Kistler pressure sensors allow to measure directly in the combustor and deliver reliable results. Kistler’s modular sensor portfolio is comprised of a variety of sensors, to include Ex-versions certified in accordance with strict ATEX directives.

Advantages of Kistler Gas Turbine Monitoring products: 

  • Resistant to ultra-high temperature (700°C)
  • Extremely durable sensors for continuous use in harsh environments 
  • Interference resistant (EMI, RF)
  • High signal quality (signal-to-noise ratio)
  • Reliable measurements also under transient conditions (neither pyroelectric effect, nor popcorn effect)
  • Modular sensor design for fast implementation of different geometries
  • Complete differential, ground insulated measuring chains
  • Compliance with common explosion protection requirements (Ex) 

Would you like to know more about Kistler Gas Turbine Monitoring Products? We are happy to assist and advise. 

Contact
Shaun Egglestone
Sales Representative
Benefits

Increased fuel efficiency

Reduced emissions

Reduced operating costs

Enhanced engine lifetime

Prevention of downtime/outage

ATEX compliance

Retrofitting of existing engines possible

Services

Precise measurements for the entire life of the sensor.

Our experts are happy to assist and advise.