Signal Conditioning and Data Acquisition with Kistler

A high-grade signal conditioning and data acquisition solution ensures the sensor signals are available with the best possible quality and this is the key to producing the desired high-precision measurement results.

Kistler offers the matching signal conditioning solution for each sensor. A charge amplifier is required for piezoelectric sensors (PE), whereas piezoelectric sensors with integrated electronics (IEPE) are fed by Piezotron® couplers. In addition to analog amplifier solutions, Kistler also offers devices with integrated data acquisition. High-precision calibration equipment rounds off the offer

Charge Amplifiers

  • Charge ranges from 2 to 2 200 000 pC
  • Frequency ranges from ≈0 to 200 000 Hz
  • Devices with integrated data acquisition
  • Dual-mode amplifiers (compatible with PE and IEPE sensors)
  • Single- and multi-channel solutions

Piezotron® Couplers (IEPE)

  • From battery-operated single channel devices to line-powered multi-channel systems
  • IEPE solutions with TEDS support

Amplifier for Piezoresistive Pressure Sensors

  • Amplifiers with PiezoSmart® sensor identification
  • Support of digital compensation for maximum measuring accuracy

Power Supplies for MEMS Capacitive Accelerometers

  • Power supplies for up to 15 single axis and up to five triaxial K-Beam® accelerometers

Calibration Devices

  • Fully automated calibration of charge amplifiers and other signal conditioning devices
  • Portable signal conditioning system for the calibration of piezoelectric sensors

Exploit the full potential of your sensors. Simply contact us!

Contact
Inher S.A. (Pty) Ltd. Inher S.A. (Pty) Ltd.
Sales Representative